IESNA:LM-63-2002
[TEST]P1055235
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S675D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2006
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1326.4 1311.9 1306.4 1296.4 1283.1 1266.5 1244.3 1221 1194.4 1164.5
1129 1094.6 1055.8 1017 975.9 933.8 890.5 846.2 800.7 751.9
706.4 657.6 608.8 561.2 512.4 462.5 412.5 360.4 309.4 259.5
207.4 161.9 118.7 78.7 41 13.3 0
1326.4 1334.1 1325.3 1309.7 1284.2 1248.7 1206.6 1163.3 1111.2 1061.3
1008.1 953.7 895 835.1 774.1 714.2 654.3 595.5 539 482.4
428.1 374.8 323.8 275 236.2 205.2 176.3 148.6 124.2 100.9
81 63.2 46.6 32.2 20 8.9 0
1326.4 1318.6 1302 1263.2 1207.7 1151.1 1085.7 1015.8 939.3 862.8
783 706.4 632.1 563.4 500.2 440.3 379.3 337.1 306.1 276.1
246.2 221.8 198.5 176.3 157.5 139.7 122 106.5 92 77.6
63.2 51 39.9 28.8 17.7 8.9 0
1326.4 1318.6 1285.3 1227.7 1161.1 1081.3 997 904.9 812.9 724.2
638.8 563.4 491.3 422.5 372.6 339.4 307.2 280.6 252.9 229.6
208.5 189.6 171.9 155.3 139.7 125.3 110.9 97.6 84.3 72.1
59.9 48.8 37.7 27.7 17.7 8.9 0
1326.4 1321.9 1289.8 1226.6 1150 1064.6 970.4 868.3 770.8 679.8
593.3 516.8 442.5 385.9 351.6 320.5 292.8 267.3 241.8 219.6
200.7 183 166.4 150.8 135.3 120.9 107.6 95.4 82.1 69.9
58.8 47.7 36.6 26.6 16.6 7.8 0
